Publish your products
Z6957-XL Wall-Mounted Battery Powered Sensor Faucet
Z6957-XL Wall-Mounted Battery Powered Sensor Faucet
Z6957-XL Wall-Mounted Battery Powered Sensor Faucet
    Zurn

    Z6957-XL Wall-Mounted Battery Powered Sensor Faucet

    The Nachi faucet maintains a sleek and simple design that can be paired with a matching Nachi soap dispenser for an automatic and user-friendly handwashing solution. ADA compliant, battery powered, chrome plated sensor faucet for retrofit and new construction.

    Compliance:

    • CityofLosAngelesApproved
    • MassachusettsMAapproved
    • ASME A112.18.1 / CSA B125.1
    • NSFStandard61
    • NSFStandard372
    • CSA B125.1
    • cUPC listed
    • IPC listed
    • NPCC listed
    • WatersenseLabeled
    • CEC listed

    Features:

    • Occupant Detection Infrared convergence-type proximity sensor 30 second time out feature
    • Spout module Standard chrome plated cast brass Three alternate finishes
    • Also Includes In-line filter 4 “AA” batteries AC wall adaptor

    Keywords: wall mounted battery powered sensor faucet, wall mount sensor faucet, faucet sensor battery, wall mounted faucet for wash basin, battery powered sensor faucet, Z69

    Technical specification
    • Unique ref.zurn-z6957-xl
    • Product familyLavatory Faucet - Sensor
    • Product groupWall Mount
    • TypeObject (single object)
    • Date of publishing2018-03-18
    • Edition number1
    Related
    • Material mainBrass
    • Designed inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • Uniclass 2015 CodePr_40_20_87_98
    • Uniclass 2015 DescriptionWashbasin taps
    • CSI MasterFormat 2014 Code22 42 39
    • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States