Publish your products
ZN1201-N EZCarry® High Performance Water Closet Adjustable Horizontal Siphon Jet No-Hub Narrow Wall Carrier
Zurn

ZN1201-N EZCarry® High Performance Water Closet Adjustable Horizontal Siphon Jet No-Hub Narrow Wall Carrier

3.6 out of 5 stars3.6(7 reviews)

EZCarry® Narrow Wall horizontal siphon jet water closet carrier system, with high performance Dura-Coated cast iron main fitting with hydro-mechanically optimized sweep, 4" [102 mm] no-hub connections, and extended 2" [51 mm] vent. Corrosion resistant, adjustable 3" [76 mm] dia. X 6" [152 mm] coupling with integral test cap, designed to increase flow velocity and line carry, and labor saving “Neo-Seal” bonded gasket optimizes flow performance while reducing installation steps. Complete system includes an adjustable, gasketed faceplate; floor mounted foot supports; fixture bolts, trim, and stud protectors. EZCarry narrow wall system complies with all applicable requirements of ASME A112.6.1M up to a 500 lbs [227 kg] maximum static load.

Compliance: 

  • ASME A112.6.1M up to a 500 lbs [227 kg] maximum static load

Features:

  • Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
  • Protect facilities from excessive loading with standard system design for loading up to 500 lb.
  • Reduced chase space provides increased usable building square footage
  • Reduce maintenance emergencies with carriers designed to optimize waste line carry
  • Maintain a sanitary environment with wall-mounted fixture
  • Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option

Additional models available

ZN1201-ND4

Keywords: Water Closet, EZCarry, Siphon Jet No-Hub, Wall Carrier, EZCarry system, water closet carriers, plumbing system, EZCarry High Performance Carrier, coupling assembly, horizontal siphon jet, Dura-Coated cast iron, Adjustable Coupling

Technical specification
  • Unique ref.zurn-zn1201-n
  • Product familyCarriers & Fixture Supports
  • Product groupWater Closet & Toilet Carriers
  • TypeObject (single object)
  • Date of publishing2016-11-24
  • Edition number2
  • Height (inches)16.75
  • Width (inches)9
  • Depth (inches)7.88
Related
  • Material mainCast iron
  • Designed inUnited States
  • Weight Net (Lbs)75
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011338
  • ETIM NameAccessories for double wall/built-in element sanitary
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 DescriptionWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 42 13.13
  • CSI MasterFormat 2014 TitleCommercial Water Closets
  • OmniClass Number23-31 19 19
  • OmniClass TitleWater Closets 

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit