Publish your products
ZPT1 POD Pro Linear Drain
ZPT1 POD Pro Linear Drain
    Zurn

    ZPT1 POD Pro Linear Drain

    3.6 out of 5 stars3.6(10 reviews)

    ZPT1 Shallow Linear Drain with Membrane Flange and Drop-In Outlet is engineered to reduce installation time and provide job site flexibility. Zurn’s shallowest sanitary Linear Drain comes standard with low-profile, 1/2” [13mm] deep, Type 304, fabricated stainless steel anti-ponding V-shaped channel with independent 2” [51mm] No-Hub offset, Type 304, stainless steel drop-in bottom outlet that is 12” [350mm] long. The linear drain also comes standard with an integral membrane flange for glue on waterproofing membranes, neoprene outlet gasket, and a secured stainless steel, heel-proof, light-duty slotted grate with combination tiling edge and integrated grate lockdown. Drain is designed for shallow subfloor installations where concrete may not be present and can be custom ordered to accommodate 1/4” [6mm] to 3/4” [19mm] finished tile thicknesses in 1/16” [2mm] increments.

    Features:

    • Drain is designed for shallow subfloor installations where concrete may not be present and can be custom ordered to accommodate 1/4" to 3/4" finished tile thicknesses in 1/16" increments
    • Linear drain also comes standard with an integral membrane flange for waterproofing, neoprene outlet gasket, and a secured stainless steel grate.
    • Four aesthetic grate options available: Basket Weave, Decorative Block, Slotted (comes standard unless otherwise stated), and Wave
    • ADA and Heel-Proof Compliance
    • Light Duty load rating for foot traffic applications 
    • 1-year warranty

    Keywords: Prefab, Pre-fab, Modular, Pod construction, prefab construction, trench, trench drain, flothru, flo-thru, linear, linear drainage, drain, linear drain, shower drain, barrier free, barrier free drain, decorative drain, decorative drains, decorative trench, stainless steel drain, stainless steel, stainless steel trench, stainless steel linear drain, sanitary drain, sanitary drain, toilet trench, trench pro, pro drain, stainless steel pod, outlet gasket, slotted grate, Deck Waste Water Drains, Shallow Linear trench drain, membrane flange, drop-in outlet

    Additional model(s) available

    ZPT1-CLO-OL

    Specification
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Technical specification
    • Unique ref.zurn-zpt1
    • Product familyFloor Drains
    • Product groupShallow Pour - POD - Prefab Construction -Linear Finish Drain
    • TypeObject (single object)
    • Date of publishing2021-07-29
    • Edition number2
    • Height (inches)12
    • Width (inches)3
    • Depth (inches)24
    Related
    • Material mainStainless steel
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationSanitary Terminal
    • ETIM CodeEG015130
    • ETIM NameDrains
    • Uniclass 2015 CodeSs_30_75
    • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
    • CSI MasterFormat 2014 Code22 14 26.19
    • CSI MasterFormat 2014 TitleFacility Trench Drains
    • OmniClass Number23-39 29 13 19
    • OmniClass TitleSurface Water Drainage Systems

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit