Publish your products
Cabinet Astrid 6 drawers and 6 shelves, Birch
ABA Skol

Cabinet Astrid 6 drawers and 6 shelves, Birch

Astrid storage series consist of several different modules on wheels or socket. Body of chipboard with laminate surface in three different colors: birch, light grey or white. The drawers have high pressure laminated fronts which come in 9 different colors.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7032400
  • Product familyStorage
  • Product groupAstrid
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
  • Depth (mm)420
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inLatvia
  • Weight Net (Kg)58
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden