Publish your products
Student table silent HPL, 160 x 80 cm
ABA Skol

Student table silent HPL, 160 x 80 cm

A strong table suitable for the noisy environment of a school. Table surface of durable high pressure laminate. The core of the table top consists of sound absorbing dufaylite and the bottom of the table top is built of fabric covered by HDF which also enhances the sound absorbing effect. The table top has edges of ABS. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7338640
  • Product familyTables
  • Product groupStudent
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)720
  • Width (mm)1600
  • Depth (mm)800
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden