Publish your products
Student table silent Decibel, 120 x 60 cm
ABA Skol

Student table silent Decibel, 120 x 60 cm

A strong table suitable for the noisy environment of a school. The table surface is carpeted with sound absorbing Linoleum Marmoleum Decibel, a natural material that reduces sound with 17 dB and which is labelled by the Nordic Ecolabel. The core of the table top consists of sound absorbing dufaylite and the bottom of the table top is built of fabric covered by HDF which also enhances the sound absorbing effect. The table top has edges of ABS. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.9328127
  • Product familyTables
  • Product groupStudent
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
  • Depth (mm)600
Related
  • Material mainSteel
  • Material secondaryLinoleum
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)15
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit