Publish your products
6814/02-916-500 – Presence Detector BasicLine – Standard
ABB

6814/02-916-500 – Presence Detector BasicLine – Standard


Presence Detector BasicLINE HF Standard white

Specification
  • Passive infrared presence detector for switching lighting systems that depend on brightness and movement.

    With additional dry contact for HVAC applications.

    Detection range (for installation height of 3 m): walking persons up to Ø 10 m, seated person up to Ø 3 m.

    For semiautomatic and fully automatic operation. Optional IR remote control (6843-101) required.

    Adjustment elements accessible on the front side.

    Additional activation/deactivation possibility through pushbutton input.

    Adaptation of the detection range possible using the included masking elements.

    With brightness-independent test mode for evaluating the detection zone.

    With detection display in test mode.

    With teach in function of the brightness threshold.

    Additional functions/settings via optional IR remote control (6843-101).

    Ceiling installation using integrated spring bracket.

    Mounting possibility in combination with built-in installation boxes and device sockets.

    Surface ceiling mounting with optional surface mounting box (6884-916-500).

    Surveillance density: 39 sectors with 156 switching segments.

    Switch-off delay: approx. 30 sec - 30 min or short-time pulse adjustable.

    Hole size: Ø 68 mm.

    Built-in depth device: 22 mm. Built-in depth incl. spring adapter: 44 mm .

    If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) ​​must be installed in addition.

    For physical reasons, the detection range is lower at radial movement.

Technical specification
  • Unique ref.6814-02-916-500
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit