Publish your products
Actuating Drive_ Busch-Jaeger
ABB

Actuating Drive_ Busch-Jaeger

HVAC system. For the actuation of heaters and cooling ceilings in connection with conventional room temperature controllers (e.g., 1094 U) or KNX, or free@home heating/valve actuators (e.g., 6164/46, 6254/0.XX)). With function display (opened or closed). de-energized when closed Max. opening/closing time: 3.5 min For installing, a suitable valve adapter is required. Power input: 4 mA (approx. 1 W) Inrush current: < 550 mA (max. 100 ms) Connecting cable: 1.0 m (pluggable).

Technical specification
  • Unique ref.ActuatingDrive_Busch-Jaeger
  • Product familyHVAC System
  • Product groupHVAC System
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)574
  • Width (mm)584
  • Depth (mm)440
Related
  • Material mainPlastic
Classification
  • BIMobject CategoryHVAC - Other

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit