Publish your products
PMB/U3.11-916 – Presence Detector BasicLine KNX – Wide Range
ABB

PMB/U3.11-916 – Presence Detector BasicLine KNX – Wide Range


Busch-Presence det. BasicLINE KNX Wide

Specification
  • Presence detector BasicLINE KNX

    Detection range (for mounting height 2.5 m, 3 m and 4 m): 360° (circular).

    Sitting persons Ø: 4.5 m / 6.0 m / –.

    Frontal walking Ø: 2.5 m / 4.0 m / 5.0 m.

    Lateral walking Ø: 20.0 m / 24.0 m / 30.0 m.

    Sensitivity of the watchdog adjustable via ETS-parameter.

    Operating modes: Automatic, Semi-automatic.

    For switching on/off light bands depending on the room brightness.

    Regulation in response to the movement possible.

    Using the device as presence and/or movement detector.

    2 channels for detector application, 1 channel for constant light control and 1 channel for HVAC

    Integrated brightness sensor.

    Integrated temperature sensor.

    Brightness range: 10 - 3.000 Lux.

    Brightness adjustment via KNX communication objects.

    Two-stage switch-off with delay time and reduced brightness.

    The KNX programming LED can be activated for the walk-test function via KNX.

    With integrated KNX bus coupler and power supply via KNX bus.

    Easy Master-Slave operation of several presence detectors possible.

    Mounting height: 2 m - 4 m.

    Suitable for false ceilings with a board thickness from 9 to 25 mm in combination with a spring clip.

    Hole size: Ø 68 mm.

    Suitable for surface mounting installations in combination with the surface-mounted box 6884-500.

    Cannot be installed in British Standard box.

    Dimensions: (H x D): 66.5 mm * 105 mm

    Visible height: 44.5 mm.

    Mounting depth: 21.5 mm.

    Mounting depth (including spring clip): 48.0 mm * 65.0 mm

    Temperature range (device): -20 °C - 45 °C.

    Storage temperature range: -20 °C - 70 °C.

    Protection class (device): IP 20 (IP54 in combination with 6884-500)

Technical specification
  • Unique ref.PMB-U3-11-916
  • TypeObject (single object)
  • Date of publishing2026-06-11
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other