Publish your products
Control and Display Tableau
ABB

Control and Display Tableau

4.8 out of 5 stars4.8(5 reviews)

For indication of switching status, fault reports and measurement values. Using the robust push buttons, electrical consumers can be manually switched, values can be set in addition to timer programs and light scenes. The alarms can also issue an acoustic warning. The FM wall box simplifies mounting.

Specification
  • The display and control tableau
    MT 701.2 with an LC display is
    suitable for:
    – displaying switching states, fault
    signals and measured values,
    – central manual switching of loads,
    – setting lightscenes and time
    programs as well as
    – giving acoustic warning signals via
    the EIB.
    Additional to the display and control
    tableau, a flush-type box, intended for
    insertion in walls is supplied as a seperate product. The display and control
    tableau is connected to the EIB via a
    bus connecting terminal.
    Up to 8 lines can be shown on the
    LC display which has 240 x 128 pixels.
    It is operated using a freely programmable menu structure.

Technical specification
  • Unique ref.Control-and-Display-Tableau
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)125
  • Width (mm)213
  • Depth (mm)68
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodeAc_40_65_76
  • Uniclass 2015 DescriptionScenery controlling
  • CSI MasterFormat 2014 Code01 45 00
  • CSI MasterFormat 2014 TitleQuality Control
  • OmniClass Number23-19 11 00
  • OmniClass TitleInformation Display Specialties
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit