Publish your products
GPS time receiver
ABB

GPS time receiver

For the reception and processing of the GPS signal, as well as for brightness and temperature measurement. The sensor measures the brightness and outside temperature and sends them on the KNX bus. Likewise the time, date and geographical coordinates are send to the KNX bus. Additionally the sunrise and sunset times are also send to the bus. With integrated Bus Coupler.

Specification
  • The Time Receiver GPS is a surface mounted device. Physical address assignment and device parameterization are carried out using ETS and the current application.
    The TR/A 1.1 is powered via the ABB i-bus® and does not require an additional auxiliary voltage supply.  The device is ready for operation after connecting the bus voltage.
    The Time Receiver GPS is used to receive the current time and to send it on the KNX bus. This allows the Time Receiver GPS to act as the internal clock for every time switch or also for devices with timedependent logic. Furthermore, its integrated brightness and temperature sensor can transmit additional exterior conditions on the KNX bus

Technical specification
  • Unique ref.GPS-time-receiver
  • Product familyTime Switcher
  • Product groupAutomation, Logic and Time Control
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)40
  • Width (mm)89.5
  • Depth (mm)75
Related
  • Material mainPlastic
  • Material secondaryMetal
Classification
  • BIMobject CategoryElectrical - Controls
  • Uniclass 2015 CodePr_75_50_76_03
  • Uniclass 2015 DescriptionAir temperature sensors
  • CSI MasterFormat 2014 Code26 22 19
  • CSI MasterFormat 2014 TitleControl and Signal Transformers
  • OmniClass Number23-37 17 13
  • OmniClass TitleSignal Devices
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit