Publish your products
MasterLINE ceilig adapter_Busch-Jaeger
ABB

MasterLINE ceilig adapter_Busch-Jaeger

Wireless movement detector for detecting thermal motion. With display for detection and status indication. With ground and rear-field detection. With high-quality lens for optimum detection. Surveillance density: 84 sectors with 336 switching segments. With integrated dismantling protection. All functions controlled by microprocessor. With automatic range stabilization. With automatic interference suppression. With automatic dazzle-proofing. With automatic battery monitoring. Battery service life: typically 5 years, therefore practically maintenance-free. With brightness-independent test mode for evaluating the detection zone. Individual adjustment of detection range via enclosed protective foil which can be cut to size. Combinable with switch actuator WaveLINE, 1gang, with extension unit 6701-101. Compatible with WaveLINE KNX gateway TP-RF 6770. For standalone and group operation. Switch-off delay: 3 min. (single mode), individually adjustable at actuator (group mode). Send frequency: 868 MHz. Free-field range: approx. 100 m.
Technical specification
  • Unique ref.MasterLINE-ceilig-adapter_Busch-Jaeger
  • Product familyKNX Visualisation, Display and Signalling Device
  • Product groupKNX range
  • TypeObject (single object)
  • Date of publishing2020-12-21
  • Edition number1
  • Height (mm)115
  • Width (mm)125
  • Depth (mm)141
Related
  • Weight Net (Kg)0.52
Classification
  • BIMobject CategoryElectronics - Other

Region availability

Europe
Germany
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit