Publish your products
Flush mounted workstation of 4 columns ABB T1100.1 BL
ABB

Flush mounted workstation of 4 columns ABB T1100.1 BL

4.9 out of 5 stars4.9(7 reviews)
Flush mounted workstation of 4 columns, Niessen brand. Includes: flush mounting box 4 columns T1194, styling cover T1174 BL, two double Schuko socket outlets T1088 BL, double Schuko socket outlet T1088 RJ, quadruple support for data outlets T1016.4 BL
Technical specification
  • Unique ref.T1100-1-BL
  • Product familyworkstation
  • Product group3121>>ELSB
  • TypeObject (single object)
  • Date of publishing2022-02-11
  • Edition number1
  • Height (mm)174
  • Width (mm)295
  • Depth (mm)57
Related
  • Material mainPlastic
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.28
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationOutlet
  • ETIM CodeEC002759
  • ETIM NameDesk connecting unit
  • OmniClass Number23-35 27 00
  • OmniClass TitleElectrical Terminals
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit