IEC air insulated switchgear UniGear ZS1 - Back to Back
Medium voltage switchgear for primary distribution up to 24 kV suitable for indoor installations
UniGear ZS1 is the ABB mainline switchgear for primary distribution up to 24 kV, 4 000 A, 63 kA.
The switchgear is manufactured worldwide and there are more than 400 000 panels currently installed.
UniGear ZS1 is used to distribute electric power in a variety of demanding applications such as on off-shore platforms, in container or cruise ships, in mines as well as in utility substations, power plants or chemical plants.
Panels are available as a single busbar, double busbar, back-to-back or double level solution.
Region availability
| Europe | Asia | North America | Africa | South America | Oceania |
|---|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | Algeria | Argentina | American Samoa |
Albania | Armenia | Antigua and Barbuda | Angola | Bolivia | Australia |
Andorra | Azerbaijan | Aruba | Benin | Brazil | Cook Islands |
Austria | Bahrain | Barbados | Botswana | Chile | Federated States of Micronesia |
Belarus | Bangladesh | Belize | Burkina Faso | Colombia | Fiji |
Belgium | Bhutan | Bermuda | Burundi | Ecuador | French Polynesia |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Cameroon | Falkland Islands (Islas Malvinas) | Guam |
Bulgaria | Brunei | Canada | Cape Verde | French Guiana | Kiribati |
Croatia | Cambodia | Caribbean Netherlands | Central African Republic | Guyana | Marshall Islands |
Cyprus | China | Cayman Islands | Chad | Paraguay | Nauru |
Czech Republic | Christmas Island | Collectivity of Saint Martin | Comoros | Peru | New Caledonia |
Denmark | Cocos (Keeling) Islands | Costa Rica | Côte d'Ivoire | Suriname | New Zealand |
Estonia | Georgia | Cuba | Democratic Republic of the Congo | Uruguay | Niue |
Faroe Islands | Hong Kong | Curaçao | Djibouti | Venezuela | Norfolk Island |
Finland | India | Dominica | Egypt | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Equatorial Guinea | Palau | |
Germany | Iran | El Salvador | Eritrea | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Eswatini | Pitcairn Islands | |
Greece | Israel | Grenada | Ethiopia | Samoa | |
Guernsey | Japan | Guadeloupe | Gabon | Solomon Islands | |
Hungary | Jordan | Guatemala | Ghana | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Guinea | Tokelau | |
Ireland | Kuwait | Honduras | Guinea-Bissau | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Kenya | Tuvalu | |
Italy | Laos | Martinique | Lesotho | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Liberia | Vanuatu | |
Latvia | Macau | Montserrat | Libya | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | Madagascar | ||
Lithuania | Maldives | Panama | Malawi | ||
Luxembourg | Mongolia | Puerto Rico | Mali | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | Mauritania | ||
Moldova | Nepal | Saint Lucia | Mauritius | ||
Monaco | North Korea | Saint Pierre and Miquelon | Mayotte | ||
Montenegro | Oman | Saint Vincent and the Grenadines | Morocco | ||
Netherlands | Pakistan | Saint-Barthélemy | Mozambique | ||
North Macedonia | Palestine | Sint Maarten | Namibia | ||
Norway | Philippines | The Bahamas | Niger | ||
Poland | Qatar | Trinidad and Tobago | Nigeria | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | Republic of the Congo | ||
Romania | Singapore | U.S. Virgin Islands | Reunion | ||
Russia | South Korea | United States | Rwanda | ||
San Marino | Sri Lanka | Saint Helena | |||
Serbia | Syria | São Tomé and Príncipe | |||
Slovakia | Taiwan | Senegal | |||
Slovenia | Tajikistan | Seychelles | |||
Spain | Thailand | Sierra Leone | |||
Svalbard and Jan Mayen | Türkiye | Somalia | |||
Sweden | Turkmenistan | South Africa | |||
Switzerland | United Arab Emirates | South Sudan | |||
Ukraine | Uzbekistan | Sudan | |||
United Kingdom | Vietnam | Tanzania | |||
Vatican City | Yemen | The Gambia | |||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |