Publish your products
Welcome Video Indoor station 4.3 Wi-fi
ABB

Welcome Video Indoor station 4.3 Wi-fi

 ABB-Welcome video indoor station 4.3 solution provides the best level of security for your network and data while protecting your home and your family’s well-being.

Thanks to the intuitive design, all functionalities are only a fingertip away, with additional programmable buttons enabling flexible customization to cover all your needs.

Specification
  • 2TMA220050W0026

    2TMA220050W0022

    2TMA220050W0024

    2TMA200051W0001

Technical specification
  • Unique ref.video-indoor-station-43-wi-fi
  • Product familyWelcome
  • Product groupVideo indoor Stations
  • TypeObject (single object)
  • Date of publishing2025-07-24
  • Edition number1
  • Height (mm)131
  • Width (mm)18
  • Depth (mm)122
Related
  • Weight Net (Kg)0.21
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC000779
  • ETIM NameIndoor station door communication

Region availability

Asia Europe Oceania North America
Hong Kong
Austria
Australia
United States
India
Belgium
Indonesia
Czech Republic
Jordan
Denmark
Kuwait
Finland
Lebanon
France
Malaysia
Germany
Saudi Arabia
Italy
Singapore
Latvia
Thailand
Luxembourg
United Arab Emirates
Netherlands
Vietnam
Norway
Poland
Portugal
Slovakia
Spain
Sweden
Switzerland
Ukraine
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit