Publish your products
Video Outdoor Station, 1 button
ABB

Video Outdoor Station, 1 button

Video Outdoor Station, 1 button, stainless steel.

Specification
  • 2TMA200010X0003

    2TMA220010X0001

Technical specification
  • Unique ref.video-outdoor-station-1-button
  • Product familyWelcome
  • Product groupVideo outdoor Stations
  • TypeObject (single object)
  • Date of publishing2025-07-24
  • Edition number1
  • Height (mm)277
  • Width (mm)135
  • Depth (mm)29
Related
  • Weight Net (Kg)1.04
Classification
  • BIMobject CategoryElectronics - Communication
  • ETIM CodeEC000355
  • ETIM NameDoor station door communication

Region availability

Europe
Austria
Germany
Luxembourg
Netherlands
Switzerland
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit