Publish your products
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower
Elysian Floor Mounted Bath Filler with Hand Shower

    Elysian Floor Mounted Bath Filler with Hand Shower

    The Elysian Floor-Mounted Bath Filler with Hand Shower is a statement of refined design and practicality. Crafted from premium 304 stainless steel, it features a sleek floor-mounted profile, complete with an integrated hand shower, diverter, and minimalist mixer for seamless control over water flow.

    Ideal for pairing with a freestanding bath, this bath filler elevates both the functionality and visual elegance of your bathroom, creating a space that feels as luxurious as it looks.

    Please Note: 

    For detailed rough-in options, please refer to the installation guide

    Features:

    – 304 stainless steel construction offers durability for indoor and commercial use.
    – Lead-free manufacturing.
    – ABI HeatShield PVD Electro Colouring System provides a more corrosion-resistant finish while remaining environmentally friendly.
    – Minimal mixer handle.
    – Easy to access diverter with quarter-turn operation.
    – Hand shower holder on an adjustable arm.

    Dimensions:

    – Spout Reach: 198mm
    – Height: 1112mm
    – Width: 186mm
    – Depth: 281mm
    See spec sheet for more information.

    Technical specification
    • Unique ref.Elysian-Floor-Mounted-Bath-Filler-with-Hand-Shower
    • Product familyBath Filler
    • Product groupElysian
    • TypeObject (single object)
    • Date of publishing2026-02-04
    • Edition number1
    • Height (mm)1130
    • Width (mm)183
    • Depth (mm)280
    Related
    • Material mainStainless steel 304
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)6.3
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationFlow Controller
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • OmniClass Number23-31 11 15 11
    • OmniClass TitleSink Cartridge Faucets