Publish your products
Aliro Accessible 3-Function Hand Shower Set
Aliro Accessible 3-Function Hand Shower Set
Aliro Accessible 3-Function Hand Shower Set
Aliro Accessible 3-Function Hand Shower Set
Aliro Accessible 3-Function Hand Shower Set

    Aliro Accessible 3-Function Hand Shower Set

    Our elegant Aliro Accessible 3-Function Hand Shower Set includes a handheld shower, shower hose, and BP with an internal dual-check valve. 

    The hand shower set features a lightweight handheld shower head with easy-twist functionality that provides a precise and consistent water flow. 

    Please Note:  

    – Our Aliro Accessible 3-Function Hand Shower Set is designed and tested to meet AS1428.1:2021 Standards. It is the responsibility of the purchaser to consult a professional prior to installation to ensure the products are installed in a manner that maintains their compliance with the relevant Standards. ABI Interiors accepts no liability for any non-compliance with the Standards that occurs as a result of installation that is not in accordance with ABI’s installation guidelines or the Standards.
    – The Aliro Shower Holder and Aliro Accessible Shower Grab Rail Set is not included with the Aliro 3-Function Shower Set and needs to be purchased separately.  

     Features: 

    – Highly durable 316 stainless steel BP and shower hose construction offers superior anti-corrosive properties that include chloride resistance. 
    – Dual-check valve BP to prevent water contamination. 
    – Multifunctional lightweight handheld shower head with jet, standard, or combination functionalities.  

    Dimensions: 

    – Hose Length: 1500mm 
    – Hose Diameter: 20 – 22mm 
    – Shower Head Length: 254mm 
    – Shower Head Diameter: 120mm 
    – Shower Handle Width: 34mm 
    – BP Projection: 80mm  
    – BP Diameter: 28mm  
    – Back Plate Diameter: 53mm 

    Technical specification
    • Unique ref.aliro-accessible-3-function-hand-shower-set
    • Product familyShowers
    • Product groupABI
    • TypeObject (single object)
    • Date of publishing2026-08-23
    • Edition number1
    • Height (mm)1500
    • Width (mm)120
    • Depth (mm)80
    Related
    • Material mainABS
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)1.01
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • OmniClass Number23-31 17 19
    • OmniClass TitleShower Head Fixtures
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit