Publish your products
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook
Milani Robe Hook

    Milani Robe Hook

    The Milani Robe Hook features an organic, rounded design that seamlessly complements a modern or minimalistic home. The prime example of versatility, it can keep your towels or robes organised in the bathroom, and your coats and hats tidy in the hallway. 

    Made from solid brass for strength and durability, its simple form will easily integrate with your space, providing a luxurious touch that will last for many years to come.

    Features:

    – Physical Vapour Deposition (PVD) coating to provide a more corrosion-resistant finish while remaining environmentally friendly
    – Easy to clean solid brass construction.
    – Generous projection keeps your items securely in place.

    Dimensions:

    – Diameter: 40mm 
    – Projection: 45mm 

    Technical specification
    • Unique ref.milani-robe-hook
    • Product familyRobe Hooks
    • Product groupMilani
    • TypeObject (single object)
    • Date of publishing2024-03-19
    • Edition number1
    • Height (mm)40
    • Width (mm)40
    • Depth (mm)45
    Related
    • Material mainBrass
    • Designed inAustralia
    • Manufactured inChina
    • Weight Net (Kg)0.16
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • Uniclass 2015 CodePr_30_36_59_38
    • Uniclass 2015 DescriptionHolders and hooks
    • OmniClass Number23-31 25 27
    • OmniClass TitleRobe Hooks
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit