Trumpet Design Stone Designs
Trumpet acts as a reversed trumpet – instead of producing sound, it absorbs sound. “It isn’t a sound absorber with LED lighting. It’s a lamp with acoustic characteristics.”
Materials and sustainability
Trumpet has a solid wood body and an acoustic core made from recycled waste fabric and worn-out PET bottles. Upholstered in a wide range of fabrics. The height of the panel can be easily adjusted. Suspended absorber with or without LED lighting. Available in uplight and downlight versions, as well as a version that features both. A 3-metre wire with a ceiling anchor and 6 metres of electrical cable are included. On request, the product can be Dali-compatible.
Measurements WxHxD (mm)
Trumpet absorber 1040x515x80 Trumpet absorber 2040x515x80 Trumpet lighting Downlight 1040x515x80 Trumpet lighting downlight 2040x515x80 Trumpet lighting uplight 1040x515x80 Trumpet lighting uplight 2040x515x80 Trumpet lighting up/downlight 1040x580x80 Trumpet lighting up/downlight 2040x580x80
Region availability
| Europe | Asia | North America | Oceania | Africa |
|---|---|---|---|---|
Åland Islands | Afghanistan | Anguilla | American Samoa | Egypt |
Albania | Armenia | Antigua and Barbuda | Australia | |
Andorra | Azerbaijan | Aruba | Cook Islands | |
Austria | Bahrain | Barbados | Federated States of Micronesia | |
Belarus | Bangladesh | Belize | Fiji | |
Belgium | Bhutan | Bermuda | French Polynesia | |
Bosnia and Herzegovina | British Indian Ocean Territory | British Virgin Islands | Guam | |
Bulgaria | Brunei | Canada | Kiribati | |
Croatia | Cambodia | Caribbean Netherlands | Marshall Islands | |
Cyprus | China | Cayman Islands | Nauru | |
Czech Republic | Christmas Island | Collectivity of Saint Martin | New Caledonia | |
Denmark | Cocos (Keeling) Islands | Costa Rica | New Zealand | |
Estonia | Georgia | Cuba | Niue | |
Faroe Islands | Hong Kong | Curaçao | Norfolk Island | |
Finland | India | Dominica | Northern Mariana Islands | |
France | Indonesia | Dominican Republic | Palau | |
Germany | Iran | El Salvador | Papua New Guinea | |
Gibraltar | Iraq | Greenland | Pitcairn Islands | |
Greece | Israel | Grenada | Samoa | |
Guernsey | Japan | Guadeloupe | Solomon Islands | |
Hungary | Jordan | Guatemala | Timor-Leste | |
Iceland | Kazakhstan | Haiti | Tokelau | |
Ireland | Kuwait | Honduras | Tonga | |
Isle of Man | Kyrgyzstan | Jamaica | Tuvalu | |
Italy | Laos | Martinique | United States Minor Outlying Islands | |
Jersey | Lebanon | Mexico | Vanuatu | |
Latvia | Macau | Montserrat | Wallis and Futuna | |
Liechtenstein | Malaysia | Nicaragua | ||
Lithuania | Maldives | Panama | ||
Luxembourg | Mongolia | Puerto Rico | ||
Malta | Myanmar (Burma) | Saint Kitts and Nevis | ||
Moldova | Nepal | Saint Lucia | ||
Monaco | North Korea | Saint Pierre and Miquelon | ||
Montenegro | Oman | Saint Vincent and the Grenadines | ||
Netherlands | Pakistan | Saint-Barthélemy | ||
North Macedonia | Palestine | Sint Maarten | ||
Norway | Philippines | The Bahamas | ||
Poland | Qatar | Trinidad and Tobago | ||
Portugal | Saudi Arabia | Turks and Caicos Islands | ||
Romania | Singapore | U.S. Virgin Islands | ||
Russia | South Korea | United States | ||
San Marino | Sri Lanka | |||
Serbia | Syria | |||
Slovakia | Taiwan | |||
Slovenia | Tajikistan | |||
Spain | Thailand | |||
Svalbard and Jan Mayen | Türkiye | |||
Sweden | Turkmenistan | |||
Switzerland | United Arab Emirates | |||
Ukraine | Uzbekistan | |||
United Kingdom | Vietnam | |||
Vatican City | Yemen |