Publish your products
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support
GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt CMH Clips™ continuous insulation Z-girt sub-framing for rainscreen and cladding support

    GreenGirt CMH Clips™ provide a best practice, one-piece continuous insulation system, offering secure attachment and zero thermal bridging through its innovative clip technology — designed for optimal performance and energy efficiency, and installed vertically with a hat channel(s) and any mineral wool or spray foam insulation your project requires. Removing the need for through-wall metal and through-insulation fasteners, GreenGirt CMH Clips replace conductive metal Z-girts for an energy-efficient solution that eliminates thermal bridging and moisture-related problems. GreenGirt CMH Clips are available for customization in various depths of 1.5, 2, 2.5, 3, 3.5, 4, 4.5, 5, 5.5, and 6 inches.

    Specification
    • GreenGirt CMH Clipsᵀᴹ Configuration Options

      Compatible InsulationMineral wool, spray foam
      System ComponentsGreenGirt CMH Clips
      Flange Thickness0.20"
      Compatible SubstratesCMU, closed framing
      GreenGirt CMH Clip Length

      6"

      GreenGirt CMH Clip Depths1.5" 2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6"
      Compatible Insulation Thickness1.5" 2", 2.5", 3", 3.5", 4", 4.5", 5", 5.5", 6"
      GreenGirt CMH Clip OrientationVertical
      Compatible CladdingAll
      Drainage Plane LocationBehind GreenGirt CMH Clip System

      continuous insulation system

      prefabricated ci wall system

      thermally broken insulation system

      cladding attachment with ci

      smart wall insulation system

      energy efficient ci system

      composite insulation support

      rigid board insulation support

      rainscreen ci attachment

      NFPA 285 compliant wall system

      ASHRAE 90.1 ci solution

      revit insulation wall system

      passive house ci solution

      ci for commercial wall systems

      thermal bridging insulation solution

      Z-girt sub-framing

      Z-girt

      Bracket support

      Cladding support

      Rainscreen support

      Sub-framing

      Steel sub-framing

      Steel Z-girt

      Clips 

    Technical specification
    • Unique ref.greengirt-cmh-clips-system
    • Product familyContinuous Insulation Systems
    • Product groupWall Systems
    • TypeBuilding Material
    • Date of publishing2025-04-14
    • Edition number1
    Related
    • Material mainComposite
    • Material secondaryMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryBuilding Materials - Insulation
    • ETIM CodeEC000406
    • ETIM NameThermal insulation
    • CSI MasterFormat 2014 Code07 21 00
    • CSI MasterFormat 2014 TitleThermal Insulation
    • OmniClass Number23-13 25 19
    • OmniClass TitleThermal Insulation 

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States