Publish your products
Garapa Decking
Garapa Decking
Garapa Decking

    Garapa Decking

    Gorgeous golden decking... Garapa (also known as Apuleia Leiocarpa, Brazilian Ash, Grapia, Amarealao, Marotoa, Muiratua, Muirajuba) is one of the finest quality hardwoods available that features a fine-grained timber that is light yellow to a warm golden hue. Garapa is an exotic hardwood that is naturally resistant to rot, decay and insect attack. Garapa is naturally scratch resistant which allows the surface to remain smooth for many years, making Garapa an perfect wood for exterior decking. Garapa offers a 30+ year lifespan without preservatives!  Our Garapa decking is responsibly harvested from managed forest to provide a truly renewable resource. Garapa is comparable to Ipe and is available at a fraction of the cost. We ship our Garapa decking products direct to your home or job site.

    Specification
    • Garapa Decking Specs

      Botanical Name:  Apuleia Leiocarpa

      Common Name:  Garapa

      Other Common Names:  Brazilian Ash, Grapia, Amarealao, Marotoa, Muiratua, Muirajuba

      General Characteristics: A fine-grained timber that is light yellow to a warm golden hue. Garapa is an exotic hardwood that is naturally resistant to rot, decay and insect attack. Garapa is naturally scratch resistant which allows the surface to remain smooth for many years.

      Moisture Content of Decking: Our Garapa Decking is specially dried for use on exterior projects.We also sell Garapa lumber kiln dried specifically for interior use. DO NOT use kiln dried interior lumber in exterior projects as it will expand.  Garapa Decking dried for exterior use will shrink inside.

      Janka side hardness:   1,210 lb at 12% moisture content. 

      Bending Strength:   12,900 psi

      Working Properties:  Has a blunting effect on cutters, use of carbide tipped saw blades is necessary.  Routs nicely.  Must be predrilled for fastening.

      Distribution:  South America

      Durability:  Great durability with a very high resistance to daily wear and tear. Garapa also features a Class A fire rating.

      Uses: Exterior jointery, carpentry, ship building, turned goods, furniture, flooring, stairs, tool handles, exterior decking.

    Technical specification
    • Unique ref.Garapa-Decking
    • Product familyWood Decking
    • Product groupGarapa
    • TypeObject (single object)
    • Date of publishing2020-05-26
    • Edition number1
    Related
    • Material mainWood
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Decks, Slabs & Floors
    • IFC classificationFloor
    • UNSPSC nameWood flooring
    • UNSPSC code30161702
    • Uniclass 2015 CodeSs_30_20
    • Uniclass 2015 DescriptionFlooring and decking systems
    • CSI MasterFormat 2014 Code09 64 00
    • CSI MasterFormat 2014 TitleWood Flooring
    • OmniClass Number23-15 17 13 11
    • OmniClass TitleWood Flooring

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit