Publish your products
AM Series Boilers - AM 399
AERCO

AM Series Boilers - AM 399

AM Series Boiler
The AM Series Boiler encompasses all the design advantages associated with AERCO– including unmatched turndown to minimize cycling and maximize seasonal efficiency – in a highly reliable stainless steel design with a footprint much smaller than competitive units.

Features
• High efficiency condensing unit
• 399,000 – 1,000,000 BTU/hr
• Efficiencies of up to 98%
• Superior uptime reliability
• Natural gas or propane
• Low NOx & CO emissions
• Turndown up to 20:1
• Whisper quiet operation, even at full fire
• Direct or Conventional Vent with PVC, CPVC, Polypropylene or AL29-4C Materials
• Small footprint
• Easy access means maintenance is a snap
• Daisy-chain multiple units for applications over 1000M BTU

The AM series of boilers and water heaters is, in essence, a pre-packaged boiler plant. Each unit consists of between 2 and 4 individual modules, each with its own combustion chamber, burner, gas valve, and combustion controls & safeguards, all tied together to common water connections and assembled in a single enclosure. This provides all of the advantages of a larger boiler plant, including high turndown and multiple-unit redundancy, while still keeping installation costs down and operation simple. Full front access means near-zero side clearance with no loss of serviceability when more than one million BTUs are necessary. Installations take up minimal space and remain simple to service. Standard Modbus controls easily connect to Energy Management or Building Automation System.

The high efficiency of the AM series boilers and water heaters means less wasted heat and lower operating costs. In a condensing unit, lower fire rates return higher operating efficiencies. By running multiple modules at low fire rather than one large unit at higher fire, the AM series ensures the installation is always running at its most efficient. High efficiencies also mean lower flue temperatures and thus a range of venting options. All units can be vented in polypropylene, PVC, cPVC, or AL-294C vent materials.
Technical specification
  • Unique ref.aerco-amb-399
  • Product familyHot Water Heat Generators
  • Product groupBoiler
  • TypeObject (single object)
  • Date of publishing2015-01-16
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodeAc_15_15_08
  • Uniclass 2015 DescriptionBoilers, heating and hot water systems surveying
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit