Publish your products
Esteem 399 - Low NOx Wall Hung Boiler
AERCO

Esteem 399 - Low NOx Wall Hung Boiler

he AERCO Esteem 399 is a wall-hung boiler with a uniquely designed stainless steel heat exchanger with 95% efficiency. It offers all the benefits of the new generation high efficiency, modulating, condensing boilers along with easy installation, low maintenance and high reliability.

The Esteem natural gas boiler can be retrofitted in the field to propane by simply changing a gas orifice.

The condensing heat exchanger design is built to withstand thermal shock and eliminates the need for boiler pumping equipment to lower the size, cost, and operating expense of components throughout the entire heating loop. The forced draft, modulating burner operates with 3.6:1 turndown to deliver up to 95% thermal efficiency while simplifying the venting system.

Compact in design, the Esteem 399 requires minimal space. It measures only 20 ¾ D x 24 ¾ W x 37 ½ H (inches) and weighs 200 lbs. Simple to install, the boiler can be designed with direct or conventional venting made from PVC, CPVC, Polypropylene or Al29-4C materials to fit any code requirement.
Technical specification
  • Unique ref.aerco-esteem-399
  • Product familyHot Water Heat Generators
  • Product groupBoiler
  • TypeObject (single object)
  • Date of publishing2012-04-25
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodeAc_15_15_08
  • Uniclass 2015 DescriptionBoilers, heating and hot water systems surveying
  • CSI MasterFormat 2014 Code23 52 00
  • CSI MasterFormat 2014 TitleHeating Boilers
  • OmniClass Number23-33 11 00
  • OmniClass TitleCommercial Boilers
  • CSI UniFormat II CodeD3020
  • CSI UniFormat II TitleHeat Generating Systems

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit