Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
aereco-pl/products/eb3aff84-ca15-4699-84f7-4ad860a13478
Home
Categories
HVAC
Mechanical Ventilation
Fire dampers ABS120
Unavailable in United States
AERECO Polska
Follow
Archived
Fire dampers ABS120
Fire dampers. See the description in Polish language to get additionnal information.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
ABS120
Product family
Fire dampers
Product group
ABS120
Type
Object (single object)
Date of publishing
2017-12-19
Edition number
1
Width (mm)
60
Links
Links
Product url
https://www.aereco.com.pl/wp-content/uploads/2016/10/AERECO-Klapy-PPOZ-Tabele-1.pdf
Related
Related
Material main
Stainless steel
Designed in
Poland
Manufactured in
Poland
Classification
Classification
BIMobject Category
HVAC - Mechanical Ventilation
IFC classification
Damper
UNSPSC name
Fire protection
UNSPSC code
4619
Uniclass 2015 Code
Pr_65_65_24_30
Uniclass 2015 Description
Fire dampers
CSI MasterFormat 2014 Code
23 33 13.16
CSI MasterFormat 2014 Title
Fire Dampers
OmniClass Number
23-33 29 23
OmniClass Title
Fire Dampers
CSI UniFormat II Code
D3090
CSI UniFormat II Title
Other HVAC Systems & Equipment
Similar products
Faro Barcelona
MARINE M White ceiling fan IP44
Download
Faro Barcelona
JUST FAN M White fan
Download
CaptiveAire
Wall Canopy Exhaust Hood, ND-2 Series
3.2
(
15
)
Download
Faro Barcelona
ANDROS XXL Black fan with DC motor
Download
Faro Barcelona
MARINE M Brown ceiling fan IP44
Download
Loren Cook Company
Roof Exhaust Fan
4.0
(
7
)
Download