Publish your products
Exhaust fan VCR.HD
Archived

Exhaust fan VCR.HD

See the description in Polish language to get additionnal information.

Technical specification
  • Unique ref.VCR-HD
  • Product familyExhaust roof fan
  • Product groupVCR.HD
  • TypeObject (single object)
  • Date of publishing2019-08-11
  • Edition number1
  • Height (mm)280
  • Width (mm)470
  • Depth (mm)415
Related
  • Material mainGalvanized steel
  • Designed inPoland
  • Manufactured inPoland
  • Weight Net (Kg)11
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
  • IFC classificationFan
  • UNSPSC nameFans
  • UNSPSC code40101604
  • Uniclass 2015 CodePr_65_67_29
  • Uniclass 2015 DescriptionFans
  • CSI MasterFormat 2014 Code23 82 23
  • CSI MasterFormat 2014 TitleUnit Ventilators
  • OmniClass Number23-33 31 19
  • OmniClass TitleFans
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit