This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Air inlet EMM²

Unique ref.: EMM2
Brand: AERECO Nordic Countries
Product family: Air inlet
Product group: EMM²
Width (mm): 406
Height (mm): 50
Depth (mm): 47
Date of publishing: 2018-12-06
Edition number: 1
Type: Object (single object)
Download (2)
Humidity sensitive air inlet for windows

Slim design for perfect integration



With its slim design (only 31 mm thickness), the EMM² is optimised to discreetly integrate on all types of windows. Its humidity sensitive sensor modulates the airflow according to the ambient humidity level.

The EMM² has specific accessories to increase the airflow or to adapt the air direction if necessary. The range is composed of 2 humidity sensitive versions and 4 different colors; its single-part front cover facilitates painting. Installed with a specific canopy, it provides an acoustic attenuation of 37 dB.


Material main: Polystyrene (EPS)
Material secondary: ABS
Designed in: France
Manufactured in: France
Weight Net (Kg): 0.195

BIMobject Category: HVAC - Mechanical Ventilation
IFC classification: Air Terminal
UNSPSC name: Air exhausters
UNSPSC code: 40101502
Uniclass 1.4 Code: JU88
Uniclass 1.4 Description: Air terminal devices
Uniclass 2.0 Code: PR-75-48-02
Uniclass 2.0 Description: Air Terminals
Uniclass 2015 Code: Pr_70_55_51_52
Uniclass 2015 Description: Terminal units
NBS Reference Code: 75-48-02
NBS Reference Description: Air Terminals
CSI MasterFormat 2014 Code: 23 36 00
CSI MasterFormat 2014 Title: Air Terminal Units
OmniClass Number: 23-33 41 17
OmniClass Title: Terminal Air Units
CSI UniFormat II Code: D30
CSI UniFormat II Title: HVAC
This product is available in:
Europe
  • Denmark
  • Norway
  • Sweden

BIMobject SEEK Properties

HVAC - Mechanical Ventilation

Name Value
Depth 47 mm
Height 50 mm
Width 406 mm

BIMobject®