Publish your products
Anna All-in-one bench
Anna All-in-one bench

    Anna All-in-one bench

    • Birch laminate
    • Modern design

    The Anna seating group, designed and produced by AJ Products, provides a flexible seating area. It comprises a stable, grey lacquered metal frame and a bench and table top in durable birch laminate - ideal for public spaces as laminate is durable and easy to maintain.

    Specification
    • Seat height:470 mm

      Length:1200 mm

      Height:740 mm

      Depth:785 mm

      Thickness table surface:25 mm

      Table surface colour:Birch

      Table surface material:Laminate

      Stand colour:Grey

      Stand material:Steel

      Connectable:Yes

      Weight:30,7 kg

      Approvals:EN 16139

    Technical specification
    • Unique ref.Anna-Bench-Table
    • Product familyLunch and conference
    • Product groupTables
    • TypeObject (single object)
    • Date of publishing2021-08-09
    • Edition number1
    • Height (mm)740
    • Width (mm)1200
    • Depth (mm)785
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inPoland
    • Weight Net (Kg)30.7
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City