Publish your products
Armchair ALEX
Armchair ALEX
Armchair ALEX
Armchair ALEX
    Archived

    Armchair ALEX

    • Create your ideal sofa
    • High seating comfort
    • Unique modular sofa

      Comfortable sofa with chromed legs, no sag springs and cold foam padding. Can be combined with both straight and curved modules, with or without backrest, from the same range to create a modular sofa. Armrests are available as accessories.
    Specification
      • Seat height:420 mm
      • Seat depth:600 mm
      • Seat width:600mm
      • Height:820 mm
      • Depth:750 mm
      • Material:Fabric
      • Composition:100% Polyester
      • Durability:75000 Md
      • Stand material:Tubular steel
      • Number of seats:1
      • Washable:60°
      • Shape:Rectangular
      • Weight:11.4kg
      • Quality- & eco-labelling:Möbelfakta
    Technical specification
    • Unique ref.Armchair-ALEX
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-12
    • Edition number1
    • Height (mm)820
    • Width (mm)600
    • Depth (mm)750
    Related
    • Material mainFabric
    • Weight Net (Kg)11.4
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit