Publish your products
Armchair CRICKET
Armchair CRICKET
Armchair CRICKET
Armchair CRICKET
Armchair CRICKET
Armchair CRICKET
    Archived

    Armchair CRICKET

    • Slimline design
    • Removable upholstery
    • No-Sag springs

      Slimline sofa featuring built-in armrests, skid-style legs, No-Sag springs and cold foam padding. A small gap between the seat, back and armrests prevents dirt build-up. The upholstery is removable
    Specification
      • Seat height:450 mm
      • Seat depth:520 mm
      • Seat width:590mm
      • Total height:840 mm
      • Material:Fabric
      • Composition:100% Polyester Trevira CS
      • Durability:50000 Md
      • Stand material:Steel
      • Armrests:Yes
      • Number of seats:2
      • Washable:60°
      • Weight:17.24kg
      • Quality- & eco-labelling:Möbelfakta
    Technical specification
    • Unique ref.Armchair-CRICKET
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-11
    • Edition number1
    • Height (mm)840
    • Width (mm)590
    • Depth (mm)520
    Related
    • Material mainFabric
    • Weight Net (Kg)17.24
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit