Publish your products
Armchair CRICKET with armrests
Armchair CRICKET with armrests
Armchair CRICKET with armrests
Armchair CRICKET with armrests
Armchair CRICKET with armrests
Armchair CRICKET with armrests
    Archived

    Armchair CRICKET with armrests

    • Slimline design
    • Removable upholstery
    • No-Sag springs

      Slimline sofa featuring built-in armrests, skid-style legs, No-Sag springs and cold foam padding. A small gap between the seat, back and armrests prevents dirt build-up. The upholstery is removable
    Specification
      • Seat height:450 mm
      • Seat depth:520 mm
      • Seat width:590mm
      • Total height:840 mm
      • Material:Fabric
      • Composition:100% Polyester Trevira CS
      • Durability:50000 Md
      • Stand material:Steel
      • Armrests:Yes
      • Number of seats:2
      • Washable:60°
      • Weight:17.59kg
      • Quality- & eco-labelling:Möbelfakta
    Technical specification
    • Unique ref.Armchair-CRICKET-Armrest
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-11
    • Edition number1
    • Height (mm)840
    • Width (mm)590
    • Depth (mm)520
    Related
    • Material mainFabric
    • Weight Net (Kg)17.59
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit