Publish your products
Armchair LABYRINT
Armchair LABYRINT
Armchair LABYRINT
Armchair LABYRINT
Armchair LABYRINT
    Archived

    Armchair LABYRINT

    • Removable covers
    • Classic design
    • Solid wooden legs

      Classic armchair with removable covers, extended zippers and wooden legs.
    Specification
      • Seat height: 450 mm
      • Seat depth: 510 mm
      • Width: 770 mm
      • Material: Fabric
      • Composition: 100% Polyester
      • Durability: 75000 Md
      • Stand colour: Beech
      • Stand material: Solid wood
      • Number of seats: 1
      • Washable: 60°
      • Weight: 30.94 kg
      • Quality- & eco-labelling: Möbelfakta
    Technical specification
    • Unique ref.Armchair-LABYRINT
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-17
    • Edition number1
    • Height (mm)720
    • Width (mm)770
    • Depth (mm)510
    Related
    • Material mainFabric
    • Weight Net (Kg)30.94
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit