Publish your products
Coffe table ASHLEY 770mm

Coffe table ASHLEY 770mm

  • Sleek
  • Stackable up to 10 high
  • Easy to place

    Simple yet stylish coffee table that works in multiple locations such as a side table next to an armchair in the office or in a public waiting room. The table is stackable up to ten tables high, which makes it very space efficient when needed and practical when cleaning.
Specification
    • Height: 470 mm
    • Diameter: 570 mm
    • Thickness table surface: 20 mm
    • Table surface: Round
    • Stand: Fixed legs
    • Table surface material: Laminate
    • Stand material: Tubular steel
    • Weight: 11.2 kg
Technical specification
  • Unique ref.Coffe-Table-ASHLEY-770mm
  • Product familyLounge and hallway
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-11-15
  • Edition number1
  • Height (mm)470
  • Width (mm)570
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)11.2
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21_14
  • Uniclass 2015 DescriptionCoffee tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit