Publish your products
Compartment locker CAMPUS 6 doors 1800x900x500mm

Compartment locker CAMPUS 6 doors 1800x900x500mm

  • Including coat rail and hooks
  • Cylinder lock
  • Complete unit

    Complete clothes locker unit with perforations in the top and bottom of the door, label holders, clothes rail with three hooks and cylinder lock.
Specification
    • Height:1800 mm
    • Width:900 mm
    • Depth:500 mm
    • Door width (lockers ):300 mm
    • Number of sections:3
    • Number of doors:6
    • Door colour:Light grey
    • Door colour code:RAL 7035
    • Frame colour:Light grey
    • Frame colour code:RAL 7035
    • Material:Sheet steel
    • Base:Skirting base
    • Top:Flat
    • Lock type:Cylinder lock
    • Sheet steel thickness door:0.7 mm
    • Sheet steel thickness body:0.7 mm
    • Weight:56.2 kg
    • Assembly:Assembled
    • Testing:EN 14073-2:2004, EN 16121:2013+A1:2017, EN 14074:2004, EN 14073-3:2004
Technical specification
  • Unique ref.Compartment-locker-CAMPUS-6-doors-1800x900x500mm
  • Product familyClothing Locker
  • Product groupLockers
  • TypeObject (single object)
  • Date of publishing2022-08-31
  • Edition number1
  • Height (mm)1800
  • Width (mm)900
  • Depth (mm)500
Related
  • Material mainSteel
  • Weight Net (Kg)56.2
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_30_78_48
  • Uniclass 2015 DescriptionLockers
  • CSI MasterFormat 2014 Code10 51 00
  • CSI MasterFormat 2014 TitleLockers
  • OmniClass Number23-19 13 00
  • OmniClass TitleLockers

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit