Publish your products
Langford Straight legs
Langford Straight legs
Langford Straight legs
Langford Straight legs

    Langford Straight legs

    • Elegant and robust
    • Suitable for various environments
    • Neat design

    Elegant and modern chair with a robust construction that is perfect for a meeting room or break room. The chair is stackable and has a padded seat for added comfort, which makes it comfortable for longer periods of sitting!

    Specification
    • Seat height:450 mm

      Seat depth:440 mm

      Seat width:510 mm

      Material:90% Polypropylene/10% glass fibre

      Durability:50000 Md

      Stand material:Tubular steel

      Legs:Straight legs

      Stackable:Yes

      Weight:7,3 kg

      Assembly:Delivered unassembled

      Approvals:EN 16139:2013, EN 1022:2018

    Technical specification
    • Unique ref.Langford-Chair
    • Product familyLunch and conference
    • Product groupChairs
    • TypeObject (single object)
    • Date of publishing2021-08-09
    • Edition number1
    • Height (mm)450
    • Width (mm)510
    • Depth (mm)440
    Related
    • Material mainSteel
    • Material secondaryFabric
    • Weight Net (Kg)7.3
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12
    • Uniclass 2015 DescriptionChairs, seats and benches

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit