Publish your products
Pendant lamp TOP

Pendant lamp TOP

3.8 out of 5 stars3.8(11 reviews)
  • Sound-absorbing materials ensure a good working environment
  • Practicality, where function and form meet
  • Suitable for schools and offices

    Pendant lamp in sound-absorbing felt material with tightly woven textile cord and oak base. Perfect for environments where a slightly more subdued sound level is desirable. For example, hung above the dining room table or a seating area!
Specification
    • Height:155 mm
    • Diameter:410 mm
    • Max. wattage:25 W
    • Cord length:2500 mm
    • Colour:Grey
    • Material:Felt
    • Metal skirt:E27
    • Light bulb included:No
    • Ip class:IP20
    • Weight:1.7 kg
Technical specification
  • Unique ref.Pendant-lamp-TOP
  • Product familyOffice and conference
  • Product groupLightning
  • TypeObject (single object)
  • Date of publishing2023-04-28
  • Edition number1
  • Height (mm)155
  • Width (mm)410
Related
  • Material mainFibre-felt
  • Weight Net (Kg)1.7
Classification
  • BIMobject CategoryFurniture - Other
  • IFC classificationFurniture
  • ETIM CodeEG000028
  • ETIM NameLamps
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit