Publish your products
Shoe cabinet ENTRY, add-on floor unit, 30 metal doors, 1800x900x600 mm
Shoe cabinet ENTRY, add-on floor unit, 30 metal doors, 1800x900x600 mm
Shoe cabinet ENTRY, add-on floor unit, 30 metal doors, 1800x900x600 mm
Shoe cabinet ENTRY, add-on floor unit, 30 metal doors, 1800x900x600 mm

    Shoe cabinet ENTRY, add-on floor unit, 30 metal doors, 1800x900x600 mm

    • Metal doors with storage option
    • Lock for secure storage
    • Equipped with drip tray

    Add-on unit for the ENTRY shoe cabinet. It comes complete with shoe cabinets, drip trays, a T-frame and cross brace. The floor-standing basic unit is required before adding add-on units.

    Specification
    • ENTRY is a flexible and expandable range for cloakrooms where each part can be adapted as needed. Extend your basic unit with this shoe cabinet to create storage that fits your space. This shoe cabinet is perfect where you want to be able to put away and lock up shoes, e.g. school common areas, gyms, training rooms, offices and other workplaces.

      Each door of the shoe cabinet has its own lock, which means you can safely leave your shoes in the entrance. The doors have round holes with a plastic pocket suitable for labelling. Put a photo, coloured card or number tag in the pocket to keep track of who the locker belongs to.

      The ENTRY range shoe racks have a tubular design that prevents dust and dirt from accumulating. There are convenient drip trays under each shelf that collect grit and moisture from shoes.

      This double-sided add-on unit comes with a T-frame and cross braces that are easy to assemble. Perforations in the frame make it easy to adjust the interval between shelves and change the storage solution according to your needs.

    Technical specification
    • Unique ref.Shoe-cabinet-ENTRY-add-on-floor-unit-30-metal-doors-1800x900x600mm
    • Product familySchool & Education
    • Product groupCloakroom
    • TypeObject (single object)
    • Date of publishing2023-03-14
    • Edition number1
    • Height (mm)1800
    • Width (mm)900
    • Depth (mm)600
    Related
    • Material mainSheet metal
    • Designed inSweden
    • Manufactured inSlovakia
    • Weight Net (Kg)40.3
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78_79
    • Uniclass 2015 DescriptionShelf and racking units
    • CSI MasterFormat 2014 Code10 56 13
    • CSI MasterFormat 2014 TitleMetal Storage Shelving
    • OmniClass Number23-21 15 21
    • OmniClass TitleCloakroom Units

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit