Publish your products
XL lockable sliding door cabinet MODULUS 800x1200x400
XL lockable sliding door cabinet MODULUS 800x1200x400
    Archived

    XL lockable sliding door cabinet MODULUS 800x1200x400

    • Space saving
    • Durable laminate
    • Sliding doors

      Extra spacious storage cabinet in the MODULUS range with sliding doors for space-saving storage. The cabinet has a central partition. Add base frame and inserts.

    Specification
      • Height:800 mm
      • Width:1200 mm
      • Depth:400 mm
      • Width, internal:575 mm
      • Depth, internal:320 mm
      • Material:Laminate
      • Material specification:Kronospan - U 0190 BS Black
      • Frame colour:Black
      • Door:Sliding door
      • Number of shelves:1
      • Lock type:Without lock
      • Shelf load capacity:25 kg
      • Weight:55 kg
      • Assembly:Assembled
      • Testing:EN 14073-2:2004, EN 16121:2013
    Technical specification
    • Unique ref.XL-lockable-sliding-door-cabinet-MODULUS-800x1200x400
    • Product familyOffice and conference
    • Product groupStorage
    • TypeObject (single object)
    • Date of publishing2022-09-14
    • Edition number1
    • Height (mm)800
    • Width (mm)1200
    • Depth (mm)400
    Related
    • Material mainWood
    • Weight Net (Kg)55
    Classification
    • BIMobject CategoryFurniture - Shelving & Storage
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_30_78
    • Uniclass 2015 DescriptionShelves and storage units
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit