Publish your products
Bench ALEX 1200mm
Bench ALEX 1200mm
Bench ALEX 1200mm
Bench ALEX 1200mm
Bench ALEX 1200mm
Bench ALEX 1200mm
    Archived

    Bench ALEX 1200mm

    • Highly durable upholstery
    • Wide range of colours and options
    • Create the perfect sofa

      Straight stool without a backrest that can stand alone or be used to create a modular sofa. The seat features no sag springs and cold foam padding. Coupling brackets are available as an accessory.
    Specification
      • Seat height: 420 mm
      • Width: 1200 mm
      • Depth: 600 mm
      • Material: Fabric
      • Composition: 100% Polyester
      • Durability: 100000 Md
      • Stand colour: Chrome
      • Stand material: Tubular steel
      • Number of seats: 2
      • Washable: 60°
      • Shape: Straight
      • Weight: 20 kg
      • Quality- & eco-labelling: Möbelfakta
    Technical specification
    • Unique ref.bench-ALEX-1200mm
    • Product familyLounge and hallway
    • Product groupSofas
    • TypeObject (single object)
    • Date of publishing2021-11-12
    • Edition number1
    • Height (mm)420
    • Width (mm)1200
    • Depth (mm)600
    Related
    • Material mainFabric
    • Weight Net (Kg)20
    Classification
    • BIMobject CategoryFurniture - Sofas
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_81
    • Uniclass 2015 DescriptionSofas
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit