Publish your products
Canteen table UNITE 1200mm

Canteen table UNITE 1200mm

4.2 out of 5 stars4.2(5 reviews)
  • Durable
  • Prepared for floor mounting
  • Table surface in solid wood
Specification
  • Height:720mm

    Diameter:1200mm

    Thickness tabletop:40mm

    Material:Birch

    Material stand:Steel

    Weight:41.65kg

    Test: EN 16139:2013, EN1022:2018

Technical specification
  • Unique ref.canteen-table-unite-1200mm
  • Product familySchool & Education
  • Product groupTables
  • TypeObject (single object)
  • Date of publishing2021-10-25
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
Related
  • Material mainWood
  • Material secondarySteel
  • Weight Net (Kg)41.65
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • Uniclass 2015 CodePr_40_50_21
  • Uniclass 2015 DescriptionDesks, tables and worktops
  • CSI MasterFormat 2014 Code12 58 23
  • CSI MasterFormat 2014 TitleCoffee Tables

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City