Publish your products
Gaming chair LINCOLN
Gaming chair LINCOLN
Gaming chair LINCOLN

    Gaming chair LINCOLN

    4.0 out of 5 stars4.0(30 reviews)
    • Extra high backrest
    • Adjustable cushioning
    • Tiltable seat

      Gaming chair with a bold design that features a high, reclining back that tilts almost flat. The rocking mechanism is lockable in 5 positions and the chair has extra cushioning for the neck and the back. A perfect chair for long work and gaming sessions.
    Specification
      • Seat height: 470-540 mm
      • Seat depth: 540 mm
      • Seat width: 540 mm
      • Backrest height: 820 mm
      • Colour: Black
      • Material: Synthetic leather
      • Durability: 50000 Md
      • Mechanism: Rocking
      • Recommended seat time: 8 h
      • Armrests: Yes
      • Load capacity: 145 kg
      • Wheel type: Easy-roll castors
      • Star base: Black plastic
      • Adjustable lumbar support: Yes
      • Weight: 29 kg
      • Assembly: Delivered unassembled
    Technical specification
    • Unique ref.Gaming-chair-LINCOLN
    • Product familyOffice Chairs
    • Product groupOffice chairs
    • TypeObject (single object)
    • Date of publishing2022-07-04
    • Edition number1
    • Width (mm)540
    • Depth (mm)540
    Related
    • Material mainLeather
    • Weight Net (Kg)29
    Classification
    • BIMobject CategoryFurniture - Chairs, Stools & Benches
    • IFC classificationFurniture
    • Uniclass 2015 CodePr_40_50_12_57
    • Uniclass 2015 DescriptionOffice chairs
    • CSI MasterFormat 2014 Code12 52 23
    • CSI MasterFormat 2014 TitleOffice Seating
    • OmniClass Number23-21 13 25
    • OmniClass TitleOffice Equipment

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit