Publish your products
Electronic box LM_SA2 & 4L4F
Electronic box LM_SA2 & 4L4F
Electronic box LM_SA2 & 4L4F
Electronic box LM_SA2 & 4L4F
Electronic box LM_SA2 & 4L4F
Electronic box LM_SA2 & 4L4F
    ALCEA
    Archived

    Electronic box LM_SA2 & 4L4F

    Control and trace accesses: main entrances, office accesses, parking accesses, sensitives areas though a secured and highly performant automation card.

    The large electronic box is designed to securely hold controller boards or concentrator cards with door's controller cards and their power supplies.

    This box contains the automated card SA2 along with 4 controlers L4F, which means it can command 4 accesses/doors. One automated card can command 8 controler cards.

    Specification
    • This automated card can :  

      - Communicate with our main access control and supervision software solution ALWIN  

      - Communicate and command action around the door's environment through the controller card L4F.

      Discover more in the technical characteristics

    Technical specification
    • Unique ref.Electronic-box-LM-SA2-4L4F
    • Product familyElectronic box
    • Product groupLM-SA2-L4F
    • TypeObject (single object)
    • Date of publishing2020-04-22
    • Edition number1
    • Height (mm)490
    • Width (mm)380
    • Depth (mm)160
    Related
    • Material mainMetal
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)9
    Classification
    • BIMobject CategoryElectrical - Controls
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit