Publish your products
Rotatable LED Linear Tube Wall Light
Rotatable LED Linear Tube Wall Light
Rotatable LED Linear Tube Wall Light
Rotatable LED Linear Tube Wall Light
Rotatable LED Linear Tube Wall Light
Rotatable LED Linear Tube Wall Light

    Rotatable LED Linear Tube Wall Light

    Alcon Lighting’s 12100-R2-W wall-mounted 2.5-inch rotatable LED linear tube wall light provides versatile illumination for offices, galleries, studios, hospitality spaces and modern residential interiors. The 350º field-adjustable aluminum channel allows precise light direction at 45, 90, 135 or 180-degree increments using the included tool. The high-CRI LED light delivers up to 11,600 lumens per 8-foot fixture with static white or RGBW color-changing options controlled via Bluetooth app or RF remote. The frosted snap-in acrylic lens ensures even, glare-free illumination, ideal for lighting wall art and art gallery lighting. Available in 2, 3, 4 and 8-foot lengths, the fixture supports 0-10V, TRIAC and ELV dimming, with optional emergency backup and energy-saving sensors for enhanced functionality. Assembled in the USA, this architectural-grade LED tube wall light combines precision, flexibility and performance for commercial and residential art lighting applications.
    Specification
    • Construction: Aluminum channel

      Finish: Matte white, matte black, matte silver, white anti-microbial coating, custom RAL

      Arm length: 5", 12", custom (max 24")

      Lens: Glare-free snap-in acrylic

      Light direction: Field-adjustable with included tool – direct downlight, 45º, 90º, 135º, 180º (uplight)

      Voltage: 50/60 Hz constant current 0-10V @120-277V, TRIAC & ELV @ 120V

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K, CCT tuning (2000K-6500K), CCT tuning (2700K-5000K), CCT tuning (2700K-6200K), RGB+W (3000K), RGB+W (4000K)

      Dimming (static CCT): 0-10V, TRIAC (Forward-phase), ELV (reverse-phase)

      CCT tuning controls: Wireless wall remote, dual wall switch

      RGBW controls: iOS/Android Bluetooth app, 4-zone RF remote, DMX wall control

      Optional features: 10W emergency battery backup, occupancy & daylight harvesting sensor, daylight dimming sensor, remote hold for RGBW RF remote

      Voltage: 120-277V 50/60 Hz

      CRI: 80+, 90+

      Operating temperature: -4°F (-20°C) to 122°F (50°C)

      Life: 60,000 Hours L70

      Warranty: 5 years (static CCT) and 2 years (RGBW) carefree for parts & components (labor not included)

      Listings: cULus, Assembled in USA, TAA compliant optional, BAA compliant optional

    Technical specification
    • Unique ref.12100-r2-w-linear-tube-wall-light
    • Product familyIndoor Lighting
    • Product groupWall Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States