Publish your products
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod
Rotatable LED Lighted Closet Rod

    Rotatable LED Lighted Closet Rod

    Alcon Lighting’s 14205 rotatable LED lighted closet rod delivers efficient, high-CRI illumination for closets and storage spaces. The frosted lens provides 90+ CRI light with a 120º beam angle, and the lighting rod rotates 360º within the support brackets for precise directional closet lighting. Designed for retrofit applications, the system includes a remote driver and is assembled in the U.S., enhancing visibility and showcasing hanging items.
    Specification
    • Lengths: 4', 8', custom

      Max run: 8', field-cuttable in 1/16" increments

      Finish: Silver, bronze, black

      Voltage: 24V DC LED Fixture

      Wattage: 4W

      Lumens: 440 lm/ft

      Color temperature (CCT): 2700K, 3000K, 3500K, 4000K, 5000K

      CRI: 90+

      Beam angle: 120°

      Operating temperature: -40°F (-40°C) to 140°F (60°C)

      Life: 50,000 hours

      Warranty: 3 years carefree for parts & components (labor not included)

      Listings: cULus Listed, CA Title 24. Assembled in the USA

    Technical specification
    • Unique ref.14205-lighted-closet-rod
    • Product familyIndoor Lighting
    • Product groupWall Lighting
    • TypeObject (single object)
    • Date of publishing2025-11-21
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States