Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/43560e4e-17d4-4b63-a95b-80e526090b89
Home
Categories
Building Materials
Other
Lavamanos sobreponer redondo blanco
Available in United States
alfa para la vida real
Follow
Lavamanos sobreponer redondo blanco
Lavamanos Vessel que combina el estilo contemporáneo con funcionalidad y comodidad.
Download
Technical specification
Technical specification
Unique ref.
135045474
Product family
Linea sanitaria
Product group
Lavamanos
Type
Object (single object)
Date of publishing
2022-12-27
Edition number
1
Links
Links
Product url
https://www.alfa.com.co/lavamanos-sobreponer-redondo-000000000135045474/p
Technical description
https://aunclic.alfa.com.co/staging/doc/135045474_FT.pdf
Related
Related
Material main
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Statuario carrara brillante
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download
alfa para la vida real
Cerámica Madera Nilo
Download