Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/70642226-c408-44bf-8498-1751a2756902
Home
Categories
Flooring
Tiles
Cerámica Stone café 45 x 45 cm
Available in United States
alfa para la vida real
Follow
Cerámica Stone café 45 x 45 cm
Cerámica marmolizada inspirada en los múltiples colores del mármol natural, con tecnología RealHD, que permite tener todos los atributos de diseño con sus múltiples matices y vetas. Ideal para pisos y paredes en ambientes interiores.
Download
Technical specification
Technical specification
Unique ref.
225006178
Product family
Ceramic tiles
Product group
Natural stone finish
Type
Object (single object)
Date of publishing
2020-06-04
Edition number
1
Height (mm)
450
Width (mm)
450
Depth (mm)
7.4
Links
Links
Product url
https://www.alfa.com.co/producto/stone/
Installation instructions
https://www.alfa.com.co/staging/doc/MIM-CA-001-Manual-de-instalacion-y-mantenimiento-Ceramica.pdf
Technical description
https://www.alfa.com.co/staging/doc/AG-FT-002-BIIb-anexo-K_(Alfagres-Alfacer).pdf
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Tiles
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download
alfa para la vida real
Cerámica provenzal iris 61 x 61 cm
Download
alfa para la vida real
Hexagon terrazo dark gray Side 200 mm
4.6
(
5
)
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download