Publish your products
Malla flores azul 300 x 300 mm
Malla flores azul 300 x 300 mm

    Malla flores azul 300 x 300 mm

    Malla elaborada 100% con GRES ALFA combinando colores y texturas con acabado natural.

    Altamente combinable con todo el portafolio ALFA. Fácil de instalar y permite modulación

    para diferentes superficies. Ideales para darle toques de color y diseño a tus espacios

    Specification
    • Malla elaborada 100% con GRES ALFA combinando colores y texturas con acabado natural.

      Altamente combinable con todo el portafolio ALFA. Fácil de instalar y permite modulación

      para diferentes superficies. Ideales para darle toques de color y diseño a tus espacios

    Technical specification
    • Unique ref.225010484
    • Product familyCeramic tiles
    • Product groupSolid finish
    • TypeObject (single object)
    • Date of publishing2024-02-29
    • Edition number1
    • Width (mm)300
    • Depth (mm)300
    Related
    • Material mainCeramics
    • Material secondaryCeramics
    • Designed inColombia
    • Manufactured inColombia
    Classification
    • BIMobject CategoryBuilding Materials - Other

    Region availability

    South America North America
    Colombia
    United States
    Ecuador
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit