Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/7bbf3cc6-9428-494a-a6c9-7b1437f9dee5
Home
Categories
Flooring
Coatings & Coverings
Artica Blanco Brillante 610X610 mm
Available in United States
alfa para la vida real
Follow
Archived
Artica Blanco Brillante 610X610 mm
Artica Blanco Brillante 610X610 mm
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
225026444
Product family
Ceramic tiles
Product group
Ornamental finish
Type
Object (single object)
Edition number
1
Height (mm)
610
Width (mm)
610
Depth (mm)
18.06
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Flooring - Coatings & Coverings
Similar products
alfa para la vida real
Porcelagres Terracota 30x30cm
Download
alfa para la vida real
Porcelanato spiderweb blanco 60x120 cm
4.3
(
6
)
Download
alfa para la vida real
Porcelagres Terracota 15x30cm
Download
alfa para la vida real
Porcelagres Terracota 7X30cm
Download
alfa para la vida real
Cerámica Pared imperio cafe 30 x 60 cm
Download
alfa para la vida real
Porcelagres Deco Duna Multicolor 30x30cm
Download