Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/583582b3-523a-47de-8a44-5f3ad4e28e0b
Home
Categories
Building Materials
Other
Ceramica nordico gris claro 300 x 600 mm
Available in United States
alfa para la vida real
Follow
Ceramica nordico gris claro 300 x 600 mm
Download
Technical specification
Technical specification
Unique ref.
225027384
Product family
Ceramic tiles
Product group
Solid finish
Type
Object (single object)
Date of publishing
2024-02-28
Edition number
1
Width (mm)
300
Depth (mm)
600
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Other
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Cerámica piso rocca
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Rejilla canal piscina arena
Download
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Malla villa de leyva multicolor 30.5 x 30.5 cm
Download