Publish your products
United States
English (Ireland)
Language
Project location
Publish your products
Free sign up
Log in
alfagres/products/a2d7ff2b-7c19-4cae-a81a-740aeb6d34a5
Home
Categories
Building Materials
Acoustic Panels & Accessories
Deco siena 150X150 mm
Available in United States
alfa para la vida real
Follow
Deco siena 150X150 mm
Download
Technical specification
Technical specification
Unique ref.
225028444
Product family
Quarry tile
Product group
Quarry tile
Type
Object (single object)
Date of publishing
2024-06-25
Edition number
1
Width (mm)
150
Depth (mm)
150
Related
Related
Material main
Ceramics
Material secondary
Ceramics
Designed in
Colombia
Manufactured in
Colombia
Classification
Classification
BIMobject Category
Building Materials - Acoustic Panels & Accessories
Region availability
South America
North America
Colombia
United States
Ecuador
Similar products
alfa para la vida real
Step 1M BH1
Download
alfa para la vida real
Porcelanato monterey mate 600 x 1200 mm
Download
alfa para la vida real
Escalgres rojo 30 x 30 cm
Download
alfa para la vida real
Madera laminada h2o organic rockford
Download
alfa para la vida real
Cerámica Madera Nilo
Download
alfa para la vida real
Ceramica lory dark grey 300 x 600
Download